Title | Information |
---|---|
Product Number: | ISL76534ARXZ-T13 |
Pkg. Name: | L28.4X5D |
Pkg. Previous Code: | LVQ |
Pkg. Code: | LVQ |
Lead Count: | 28 |
Length: | 4 mm |
Width: | 5 mm |
Thickness: | 0.38 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | X2QFN |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Nickel/Palladium/Gold-Silver - e4 |