Title Information
Product Number: ISL79987ARZ-T
Pkg. Name: L48.7X7W
Pkg. Previous Code: LZR
Pkg. Code: LZR
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 0.85 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details