Title Information
Product Number: ISL1533IRZ
Pkg. Name: MDP0046
Pkg. Previous Code: LLF
Pkg. Code: LLF
Lead Count: 24
Length: 4 mm
Width: 5 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: QFN

More Package Details