Title |
Information |
Product Number: |
ISL1556IUEZ-T7 |
Pkg. Name: |
M10.118B |
Pkg. Previous Code: |
MQZ |
Pkg. Code: |
MQZ |
Lead Count: |
10 |
Length: |
3 mm |
Width: |
3 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
MSOP-EP |
list
More Package Details