Title |
Information |
Product Number: |
HSP43168JC-33Z |
Pkg. Name: |
N84.1.15 |
Pkg. Previous Code: |
NNK |
Pkg. Code: |
NNK |
Lead Count: |
84 |
Length: |
29.2 mm |
Width: |
29.2 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
PLCC |
list
More Package Details