Title |
Information |
Product Number: |
HSP50016JC-52 |
Pkg. Name: |
N44.65 |
Pkg. Previous Code: |
NGA |
Pkg. Code: |
NGA |
Lead Count: |
44 |
Length: |
16.5 mm |
Width: |
16.5 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
PLCC |
list
More Package Details