Title Information
Product Number: HSP50210JC-52Z
Pkg. Name: N84.1.15
Pkg. Previous Code: NNS
Pkg. Code: NNS
Lead Count: 84
Length: 29.2 mm
Width: 29.2 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: PLCC

More Package Details