Title Information
Product Number: HIN202ECBZ
Pkg. Name: M16.3
Pkg. Previous Code: MYF
Pkg. Code: MYF
Lead Count: 16
Length: 10.3 mm
Width: 7.5 mm
Thickness: 0.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SOICW
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details