Title | Information |
---|---|
Product Number: | HIN232ECPZ |
Pkg. Name: | E16.3 |
Pkg. Previous Code: | EWH |
Pkg. Code: | EWH |
Lead Count: | 16 |
Length: | 19 mm |
Width: | 6.6 mm |
Thickness: | 3.94 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | PDIP |
Moisture Sensitivity Level (MSL): | Not Applicable |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |