Title | Information |
---|---|
Product Number: | HIN239CBZ-T |
Pkg. Name: | M24.3 |
Pkg. Previous Code: | MHS |
Pkg. Code: | MHS |
Lead Count: | 24 |
Length: | 15.4 mm |
Width: | 7.5 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | SOICW |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |