Title Information
Product Number: ICL3207CBZ
Pkg. Name: M24.3
Pkg. Previous Code: MWU
Pkg. Code: MWU
Lead Count: 24
Length: 15.4 mm
Width: 7.5 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: SOICW

More Package Details