Title Information
Product Number: ICL3207IAZ-T
Pkg. Name: M24.209
Pkg. Previous Code: MJS
Pkg. Code: MJS
Lead Count: 24
Length: 8.2 mm
Width: 5.3 mm
Thickness: 1.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: SSOP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details