Title | Information |
---|---|
Product Number: | ICL3223IAZ-T |
Pkg. Name: | M20.209 |
Pkg. Previous Code: | MJL |
Pkg. Code: | MJL |
Lead Count: | 20 |
Length: | 7.2 mm |
Width: | 5.3 mm |
Thickness: | 1.73 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | SSOP |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |