Title | Information |
---|---|
Product Number: | ISL3295EFHZ-T7A |
Pkg. Name: | P6.064 |
Pkg. Previous Code: | PBX |
Pkg. Code: | PBX |
Lead Count: | 6 |
Length: | 2.9 mm |
Width: | 1.7 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | SOT23 |
Moisture Sensitivity Level (MSL): | 2 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |