Title | Information |
---|---|
Product Number: | QLX4600LIQT7 |
Pkg. Name: | L46.4X7 |
Pkg. Previous Code: | LUH |
Pkg. Code: | LUH |
Lead Count: | 46 |
Length: | 7 mm |
Width: | 4 mm |
Thickness: | 0.9 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | QFN |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Nickel/Palladium/Gold-e4 |