Title |
Information |
Product Number: |
100A484S7Y |
Pkg. Description: |
SOJ 17.90x7.60x2.67 mm 1.27mm Pitch |
Pkg. Code: |
PJ28 |
Lead Count: |
28 |
Length: |
17.9 mm |
Width: |
7.6 mm |
Thickness: |
2.67 mm |
Moisture Sensitivity Bake: |
24 hrs |
Moisture Exposure Floor Life: |
168hrs@<30C/60%RH |
Pkg. Category: |
240 |
Pb (Lead) Free: |
No |
JEDEC Standard: |
MO-088 |
Title |
Information |
Carrier Type: |
Tube |
Qty. per Carrier: |
27# # |
Pkg. Type: |
SOJ |
Qty. per Reel: |
0# # |
Moisture Sensitivity Level (MSL): |
3 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
48hrs@125C |
Peak Reflow Temp: |
225 |
Pb Free Category: |
e0 |
list
More Package Details