Title Information
Product Number: 101A474S2-7DF
Pkg. Description: CDIP 30.86x10.16x2.92 mm 2.54mm Pitch
Pkg. Code: CF24
Lead Count: 24
Length: 30.86 mm
Width: 10.16 mm
Thickness: 2.92 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Qty. per Carrier: 16# #
Pkg. Type: CDIP
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e0