Title Information
Product Number: 101B484S5C
Pkg. Description: SB 36.07x10.16x3.56 mm 2.54mm Pitch
Pkg. Code: SF28
Lead Count: 28
Length: 36.07 mm
Width: 10.16 mm
Thickness: 3.56 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Qty. per Carrier: 13# #
Pkg. Type: SB
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e0