Title Information
Product Number: 10494S7XEM
Pkg. Description: CPACK 18.80x13.20x3.91 mm 1.27mm Pitch
Pkg. Code: CS28
Lead Count: 28
Length: 18.8 mm
Width: 13.2 mm
Thickness: 3.91 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Qty. per Carrier: 15# #
Pkg. Type: CPACK
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e0

More Package Details