Title Information
Product Number: 49C410P
Pkg. Description: PDIP 61.70x15.24x3.80 mm 2.54mm Pitch
Pkg. Code: PD48
Lead Count: 48
Length: 61.7 mm
Width: 15.24 mm
Thickness: 3.8 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-011-AD
Title Information
Carrier Type: Tube
Qty. per Carrier: 7# #
Pkg. Type: PDIP
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 245
Pb Free Category: e0