Title Information
Product Number: 49C465APQF8/E
Pkg. Description: PQFP 28.00x28.00x3.50 mm 0.65mm Pitch
Pkg. Code: PM144
Lead Count: 144
Length: 28 mm
Width: 28 mm
Thickness: 3.5 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-112
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: PQFP
Qty. per Reel: 0# #
Tape Pin 1 Quad: 1
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0