Title Information
Product Number: 49C465G
Pkg. Description: PGA 40.13x40.13x3.18 mm 2.54mm Pitch
Pkg. Code: GU144
Lead Count: 144
Length: 40.13 mm
Width: 40.13 mm
Thickness: 3.18 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Qty. per Carrier: 12# #
Pkg. Type: PGA
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e0