Title Information
Product Number: 54FCT162344ATEB
Pkg. Description: CPACK 18.80x9.65x2.40 mm 1.27mm Pitch
Pkg. Code: CS56
Lead Count: 56
Length: 18.8 mm
Width: 9.65 mm
Thickness: 2.4 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Qty. per Carrier: 15# #
Pkg. Type: CPACK
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e0