Title Information
Product Number: 5962-8685908XA
Pkg. Description: LCC 13.97x7.62x3.05 mm 1.27mm Pitch
Pkg. Code: LZ28
Lead Count: 28
Length: 13.97 mm
Width: 7.62 mm
Thickness: 3.05 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Qty. per Carrier: 35# #
Pkg. Type: LCC
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e0