Title Information
Product Number: 5962-9220904MFA
Pkg. Description: CPACK 10.16x6.73x1.78 mm 1.27mm Pitch
Pkg. Code: CP16
Lead Count: 16
Length: 10.16 mm
Width: 6.73 mm
Thickness: 1.78 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: NP
Pb (Lead) Free: No
JEDEC Standard: MO-092-AC
Title Information
Carrier Type: Tube
Qty. per Carrier: 19# #
Pkg. Type: CPACK
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e0