Title Information
Product Number: 5962-9222305M3A
Pkg. Description: LCC 11.40x11.43x1.78 mm 1.27mm Pitch
Pkg. Code: LC28
Lead Count: 28
Length: 11.4 mm
Width: 11.43 mm
Thickness: 1.78 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: NP
Pb (Lead) Free: No
JEDEC Standard: MS-004-CC
Title Information
Carrier Type: Tube
Qty. per Carrier: 42# #
Pkg. Type: LCC
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e0