Title Information
Product Number: 70P24L20BZ8
Pkg. Description: CABGA 8.00x8.00x1.24 mm 0.50mm Pitch
Pkg. Code: BZ108
Lead Count: 108
Length: 8 mm
Width: 8 mm
Thickness: 1.24 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 72hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: CABGA
Qty. per Reel: 0# #
Tape Pin 1 Quad: 1
Moisture Sensitivity Level (MSL): 4
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0