Title Information
Product Number: 70V15S20BFI
Pkg. Description: CABGA 10.00x10.00x1.40 mm 0.80mm Pitch
Pkg. Code: BF100
Lead Count: 100
Length: 10 mm
Width: 10 mm
Thickness: 1.4 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-205
Title Information
Carrier Type: Tray
Qty. per Carrier: 240# #
Pkg. Type: CABGA
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0