Title Information
Product Number: 7198L35LB9
Pkg. Description: LEADLESS CC ALT OUTLINE
Pkg. Code: LZ28
Lead Count: 28
Length: 13.97 mm
Width: 7.62 mm
Thickness: 3.05 mm
Moisture Sensitivity Bake: 0 hrs
Pkg. Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Qty. per Carrier: 35# #
Pkg. Type: LCC
Qty. per Reel: 0# #
Reel Size: 0in in
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 0
:
Pkg. Class: HERMET
Pb Free Category: e0