Title Information
Product Number: 71B229S16LB
Pkg. Description: LCC 20.83x10.16x2.54 mm 1.27mm Pitch
Pkg. Code: LX32
Lead Count: 32
Length: 20.83 mm
Width: 10.16 mm
Thickness: 2.54 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Qty. per Carrier: 23# #
Pkg. Type: LCC
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e0