Title Information
Product Number: 71B74S8Y
Pkg. Description: SOJ 17.90x7.60x2.67 mm 1.27mm Pitch
Pkg. Code: PJ28
Lead Count: 28
Length: 17.9 mm
Width: 7.6 mm
Thickness: 2.67 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-088
Title Information
Carrier Type: Tube
Qty. per Carrier: 27# #
Pkg. Type: SOJ
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

More Package Details