Title Information
Product Number: 71P79604S250BQI8
Pkg. Description: CABGA 15.00x13.00x1.20 mm 1.00mm Pitch
Pkg. Code: BQ165
Lead Count: 165
Length: 15 mm
Width: 13 mm
Thickness: 1.2 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: CABGA
Qty. per Reel: 2000# #
Reel Size: 13in in
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 16
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

More Package Details