Title Information
Product Number: 71T016SA10PHGI8
Pkg. Description: TSOP 18.41x10.16x1.00 mm 0.80mm Pitch
Pkg. Code: PHG44
Lead Count: 44
Length: 18.41 mm
Width: 10.16 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: TSOP
Qty. per Reel: 1500# #
Reel Size: 13in in
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 16
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details