Title Information
Product Number: 71T016SA12YI
Pkg. Description: SOJ 28.60x10.20x2.90 mm 1.27mm Pitch
Pkg. Code: PB44
Lead Count: 44
Length: 28.6 mm
Width: 10.2 mm
Thickness: 2.9 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: No
JEDEC Standard: MS-027-AB
Title Information
Carrier Type: Tube
Qty. per Carrier: 16# #
Pkg. Type: SOJ
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0