Title Information
Product Number: 723614L20PQFI8
Pkg. Description: PQFP 24.13 MM X 24.13MM x 3.55 MM
Pkg. Code: PQ132
Lead Count: 132
Length: 24.13 mm
Width: 24.13 mm
Thickness: 3.55 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-069
Title Information
Carrier Type: Reel
Qty. per Carrier: 36# #
Pkg. Type: PQFP
Qty. per Reel: 0# #
Reel Size: 0in in
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0