Title Information
Product Number: 72404L25DM
Pkg. Description: CDIP 22.86x7.62x3.43 mm 2.54mm Pitch
Pkg. Code: CD18
Lead Count: 18
Length: 22.86 mm
Width: 7.62 mm
Thickness: 3.43 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: NP
Pb (Lead) Free: No
JEDEC Standard: MO-036-AE
Title Information
Carrier Type: Tube
Qty. per Carrier: 21# #
Pkg. Type: CDIP
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0