Title |
Information |
Product Number: |
72404L35SO |
Pkg. Description: |
SOIC 11.50x7.60x2.34 mm 1.27mm Pitch |
Pkg. Code: |
PS18 |
Lead Count: |
18 |
Length: |
11.5 mm |
Width: |
7.6 mm |
Thickness: |
2.34 mm |
Moisture Sensitivity Bake: |
0 hrs |
Moisture Exposure Floor Life: |
Unlimited@<30C/85%RH |
Pkg. Category: |
240 |
Pb (Lead) Free: |
No |
JEDEC Standard: |
MS-013-AB |
Title |
Information |
Carrier Type: |
Tube |
Qty. per Carrier: |
41# # |
Pkg. Type: |
SOIC |
Qty. per Reel: |
0# # |
Moisture Sensitivity Level (MSL): |
1 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
NA |
Peak Reflow Temp: |
225 |
Pb Free Category: |
e0 |
list
More Package Details