Title Information
Product Number: 72P51777L6BBI
Pkg. Description: PBGA 23.00x23.00x2.23 mm 1.00mm Pitch
Pkg. Code: BB376
Lead Count: 376
Length: 23 mm
Width: 23 mm
Thickness: 2.23 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: No
JEDEC Standard: MS-034
Title Information
Carrier Type: Tray
Qty. per Carrier: 60# #
Pkg. Type: PBGA
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0