Title Information
Product Number: 72V7240L10BB
Pkg. Description: PBGA 17.00x17.00x1.76 mm 1.00mm Pitch
Pkg. Code: BB256
Lead Count: 256
Length: 17 mm
Width: 17 mm
Thickness: 1.76 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-151
Title Information
Carrier Type: Tray
Qty. per Carrier: 90# #
Pkg. Type: PBGA
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

More Package Details