Title |
Information |
Product Number: |
74ALVC162835PV |
Pkg. Description: |
SSOP 18.40x7.50x2.30 mm 0.64mm Pitch |
Pkg. Code: |
PV56 |
Lead Count: |
56 |
Length: |
18.4 mm |
Width: |
7.5 mm |
Thickness: |
2.3 mm |
Moisture Sensitivity Bake: |
0 hrs |
Moisture Exposure Floor Life: |
Unlimited@<30C/85%RH |
Pkg. Category: |
240 |
Pb (Lead) Free: |
No |
JEDEC Standard: |
MO-118-AB |
Title |
Information |
Carrier Type: |
Tube |
Qty. per Carrier: |
26# # |
Pkg. Type: |
SSOP |
Qty. per Reel: |
0# # |
Moisture Sensitivity Level (MSL): |
1 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
NA |
Peak Reflow Temp: |
225 |
Pb Free Category: |
e0 |
list
More Package Details