Skip to main content
Renesas Electronics Corporation

Overview

Description

The EK-RA8P1 evaluation kit is designed to enable users to easily evaluate the RA8P1 MCU features and develop embedded system applications using Renesas' Flexible Software Package (FSP) and e2 studio IDE. Users can utilize the rich onboard features and their choice of popular ecosystem add-ons to implement a broad range of applications, including artificial intelligence (AI) and the Internet of Things (IoT). A bundle of example projects is available for users to download and quickly evaluate key peripherals to accelerate the proof-of-concept development.

This kit is packed with a 7.0-inch, 1024x600 parallel LCD board and a 5Mpx camera module. Preloaded demonstrations that showcase the excellent performance of the RA8P1 can be found within the kit. Combine the LCD board and camera module with the EK-RA8P1 board to enable rapid voice, vision, and real-time analytics AI developments.

Features

  • MCU Native Pin Access Area
    • R7KA8P1KFLCAC MCU
      • 1GHz, Arm® Cortex®-M85 core
      • 250MHz, Arm Cortex-M33 core
      • 1MB MRAM, 2MB SRAM with ECC
      • 289 pins, BGA package, 12mm x 12mm x 1.38mm, 0.65mm pitch
    • Native pin access through 2 x 20-pin, and 2 x 40-pin headers
    • Camera expansion connector
    • 2-lane MIPI display connector
    • Parallel graphics display interface connector
    • MCU current measurement
  • Special Feature Access Area
    • Ethernet (RGMII)
    • USB High Speed Host and Device
    • 64MB External Octo-SPI Flash
    • 64MB SDRAM
    • PDM MEMS microphones
    • Audio codec with speaker out connections
  • Ecosystem & System Control Access Area
    • USB Full Speed Host and Device
    • Multiple 5V input sources
      • USB (Debug, Full Speed, High Speed) 
      • External power supply
    • SEGGER J-Link™ on-board programmer and debugger
    • Debug modes
      • Debug on-board (SWD and JTAG)
      • Debug in (ETM, SWD, SWO, and JTAG)
      • Debug out (SWD, SWO, and JTAG)
    • User LEDs and buttons
      • Three user LEDs (red, blue, green)
      • Power LED indicating availability of regulated power (white)
      • Debug LED indicating the debug connection (yellow)
      • Two user buttons
      • One reset button
    • Five most popular ecosystem expansions
      • MikroElektronika™ mikroBUS connector
      • SparkFun® Qwiic® connector *not populated
      • Two SeeedGrove® system (I2C and Analog) connectors *not populated
      • Two Digilent Pmod™ (SPI/UART/I2C) connectors
      • Arduino™ (Uno R3) connector
    • MCU boot configuration jumper
  • MIPI Graphics Expansion Board
    • 7.0 Inch backlit TFT display, 18.7M display colors
    • 1024x600 pixels resolution
    • Capacitive touch overlay (I2C)
  • Camera Expansion Board
    • Off-the-shelf Arducam CMOS OV5640 Camera Module
    • ¼ Inch 5.0 Megapixel image sensor
    • Up to 15fps in QXSGA (2592x1944 pixels) resolution
  • Kit Contents: EK-RA8P1 board, MIPI graphics expansion board, camera expansion board, USB device cables (TypeC-to-TypeC, TypeA-to-TypeC , TypeA-to-TypeC female), Ethernet patch cable, camera FFC cable, and mounting hardware

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Product Options

Applied Filters:

Videos & Training

Certifications

The EK-RA8P1 kit meets the following certifications/standards. Refer to the EK-RA8P1 user manual for the disclaimer, precautions and more details on the certifications.

EMC/EMI Standards

  • FCC Notice (Class A) – Part 15
  • Innovation, Science and Economic Development Canada ICES-003 Compliance: CAN ICES-3 (A)/NMB-3(A)
  • CE Class A (EMC Directive 2004/108/EEC)
  • UKCA Class A (EMC)
  • Taiwan Chinese National Standard 13438, C6357 compliance, Class A limits
  • Australia/New Zealand AS/NZS CISPR 32:2015, Class A

Material Selection, Waste, Recycling, and Disposal Standards

  • EU RoHS
  • WEEE
  • China SJ/T 113642014, 10-year environmental protection use period

Safety Standards

  • UL 94V-0

Support

Support Communities

  1. EK-RA8P1 - Unable to change g_layer3_switch0 channel setting in FSP

    Hello, I am using the EK-RA8P1 and noticed that, in FSP, the channel setting for **g_layer3_switch0** is fixed to **0** when configured with **g_ether0 Ethernet MAC**. However, based on my understanding, Ethernet communication on the EK-RA8P1 requires the channel to be set to **1**. Since ...

    Jun 22, 2026
  2. Any plan for an EK-RA8P1 face unlock demo?

    Hi Renesas team,I am currently evaluating the EK-RA8P1 board for a hobby embedded AI project.I noticed that the current EK-RA8P1 AI application examples mainly include image classification and face detection.I would like to ask whether Renesas has any plan to provide a face recognition or ...

    Apr 27, 2026
  3. EK-RA8P1 Baby Crying Demo – Unexpected LED behavior and no UART debug output

    Hello, I am using the EK-RA8P1 board and testing the "Baby Crying Detection" demo application. ### [Steps Taken]1. Verified the default QuickStart demo is running (display shows prompt, touchscreen responds, blue LED blinks).2. Downloaded the baby crying demo from the Renesas website.3. Flashed the ...

    Jul 15, 2025
View All Results from Support Communities (53)

Knowledge Base

  1. RA Family: AES & ChaCha20 with RSIP-E50D

    Last Updated: 05/21/2026   Overview This article provides a brief introduction on ChaCha20-Poly1305. This algorithm is available with the RSIP-E50D security engine. Article compares its basic performance with the cryptographically equivalent AES-256 algorithm. For example purpose, EK-RA8P1 has been considered. RSIP-E50D is ...

    May 21, 2026
  2. RA Family: Initializing and Loading SDRAM from OSPI and Code Flash

    ... Copied from Code Flash into SDRAM Copied from OSPI flash into SDRAM at runtime Memory-mapped OSPI enables seamless access using standard C operations ReferencesEK-RA8P1 SDRAM initialization with OSPI_B as well as internal flash example project : EK_RA8P1_SDRAM_EP.zip (Please find the attachment available for ...

    Jul 28, 2026
  3. LVGL: Using 32-bit Color Formats with GLCDC

    ... These examples are available on GitHub and demonstrate working configurations for display, timing, color format, etc. RX72N Envision Kit EK-RA8D1 EK-RA6M3G EK-RA8D2EK-RA8P1*Note that FSP LVGL port requires the GLCDC HAL Layer. If your MCU does not contain a GLCDC, then you must manually port ...

    Jan 6, 2026
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?