Image
Renesas offers a variety of easy-to-use boards for evaluation of MCU and MPU products targeted at kick starting your development project.
- Starter Kits
Starter kits offer a user-friendly development environment for evaluation, allowing you to start coding, debugging, and evaluating solutions immediately out of the box using the emulator and integrated development environment included in the kit. - Evaluation Kits
Evaluation kits allow you to evaluate product performance or featured product functions for introductory use. - Development Kits
Development Kits provide the resources to evaluate advanced features and functions, while reference kits target specific functions for a particular final product or application. - Demonstration Kits
Demonstration kits are evaluation and demonstration tools for Renesas products with the goal of providing you with a powerful debug and demonstration platform targeted at common applications. - Reference Kits
Reference kits can support you to evaluate specified functions for the particular final products/applications.
Boards & Kits List
Product ID | Title | Type | Company |
---|---|---|---|
REIN_Inverter_V2 | Traction Motor Controller Board | Reference Designs | Renesas |
RH4Z2501-KIT | Evaluation Kit for RH4Z2501 | Evaluation | Renesas |
RH4Z2501-PMOD | IO-Link Pmod Module for the RH4Z2501 Physical Layer Transceiver | Evaluation | Renesas |
RHADC-FMCEV1Z | Radiation Tolerant Precision SAR ADC Evaluation Platform | Evaluation | Renesas |
RL78-Family-Fast-Prototyping-Board | Fast Prototyping Board for RL78 Family | Evaluation | Renesas |
RL78/G13-Starter-Kit | Renesas Starter Kit for RL78/G13 | Starter | Renesas |
RL78/G14-Starter-Kit | Renesas Starter Kit for RL78/G14 | Starter | Renesas |
RL78/G1C-Starter-Kit | Renesas Starter Kit for RL78/G1C | Starter | Renesas |
RL78/G1G-Starter-Kit | Renesas Starter Kit for RL78/G1G | Starter | Renesas |
RL78/L12-Starter-Kit | Renesas Starter Kit for RL78/L12 | Starter | Renesas |
RL78/L13-Starter-kit | Renesas Starter Kit for RL78/L13 | Starter | Renesas |
RL78/L1C-Starter-Kit | Renesas Starter Kit for RL78/L1C | Starter | Renesas |
RRH46410-EVK | Gas Sensor Module for TVOC and eCO2 Detection Evaluation Kit | Evaluation | Renesas |
RRH62000-EVK | All-in-One Integrated Sensor Module for PM2.5, RHT, TVOC, and eCO2 Detection Evaluation Kit | Evaluation | Renesas |
RSK-RX111 | Renesas Starter Kit for RX111 | Starter | Renesas |
RSK-RX140 | Renesas Starter Kit for RX140 | Starter | Renesas |
RSK-RX231 | Renesas Starter Kit for RX231 | Starter | Renesas |
RSK-RX23T | Renesas Starter Kit for RX23T | Starter | Renesas |
RSK-RX24T | Renesas Starter Kit for RX24T | Starter | Renesas |
RSK-RX24U | Renesas Starter Kit for RX24U | Starter | Renesas |
RSSK-RX23W | RX23W Solution Starter Kit for Bluetooth® 5 Evaluation | Starter | Renesas |
RTE510MPG0TGB00000R | RL78/I1B Target Board | Evaluation | Renesas |
RTE510Y470TGB00000R | RL78/G10 (R5F10Y47) CPU Board | Evaluation | Renesas |
RTE5117GC0TGB00000R | RL78/I1D (R5F117GC) CPU Board | Evaluation | Renesas |
RTK-251-1POWERBANK3 | 100W USB Type-C® Power Bank Reference Design | Evaluation | Renesas |
RTK-251-BuckBoostConverter2 | 100W USB Type-C® DC Input Module | Evaluation | Renesas |
RTK-251-DRPEVB | 100W USB Type-C® Input/Output Power Converter | Evaluation | Renesas |
RTK-251-SinkCharger-ISL9238C | 100W USB Type-C® Battery System Reference | Evaluation | Renesas |
RTK00WFMX0B | 802.11b/g/n 2.4G Wi-Fi Pmod Expansion Board | Development | Renesas |
RTK0EA0004D00001BJ | RA6M1 Voice Recognition Demo Board | Demonstration | Renesas |
RTK0EE0003D01002BJ | CPX3 Evaluation Kit for AC and DC over 48V (J70D1 with RX631) | Evaluation | Renesas |
RTK0EE0007D01001BJ | CPX3 Evaluation Kit for DC under 48V (J80D1 with RX651+Audio circuit) | Evaluation | Renesas |
RTK0EE0007D02001BJ | CPX3 Evaluation Kit for DC under 48V (J80D2 with RL78/G13) | Evaluation | Renesas |
RTK0EE0009D01001BJ | CPX4 DC-PLC Evaluation Kit M01D1 | Evaluation | Renesas |
RTK0EE0009D02001BJ | CPX4 AC-PLC Evaluation Kit M02D2 | Evaluation | Renesas |
RTK0EE0013D10001BJ | R9A06G062GNP FCC-Compliant Sub-GHz Wireless Communication Evaluation Kit | Evaluation | Renesas |
RTK0EE0013D10002BJ | R9A06G062GNP CE/UKCA-Compliant Sub-GHz Wireless Communication Evaluation Kit | Evaluation | Renesas |
RTK0EE0013D10003BJ | R9A06G062GNP Japan Radio Law-Compliant Sub-GHz Wireless Communication Evaluation Kit | Evaluation | Renesas |
RTK0EG0003S02001BJ | Capacitive Touch Evaluation System for RX130 | Starter | Renesas |
RTK0EG0021S01001BJ | Capacitive Touch Evaluation System for RA6M2 | Evaluation | Renesas |
RTK0EG0022S01001BJ | Capacitive Touch Evaluation System for RA2L1 | Evaluation | Renesas |
RTK0EG0030S01001BJ | Capacitive Touch Evaluation System for RL78/G23 | Evaluation | Renesas |
RTK0EG0039S01001BJ | Capacitive Touch Evaluation System for RX140 | Evaluation | Renesas |
RTK0EG0042S01001BJ | Capacitive Touch Evaluation System for RL78/G22 | Evaluation | Renesas |
RTK0EG0044S01001BJ | Capacitive Touch Evaluation System for RX671 | Evaluation | Renesas |
RTK0EG0047S01001BJ | Capacitive Touch Evaluation System for RL78/G16 | Evaluation | Renesas |
RTK0EH0003S02001BR | Blood Pressure Monitoring Evaluation Kit for RL78/H1D | Evaluation | Renesas |
RTK0EM0000B14030BJ | MCI-HV-1 Renesas Flexible Motor Control Inverter Board for 100V/200V Three-Phase BLDC/Induction Motor | Development | Renesas |
RTK0EM0000S04020BJ | MCI-LV-1 Renesas Flexible Motor Control Inverter Board – Low Voltage 48V/10A for Three-Phase BLDC/PMSM Motor | Development | Renesas |
RTK0EM0006S01212BJ | 24V Motor Control Evaluation System for RX23T | Starter | Renesas |