Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The 2SC2335 is a mold power transistor developed for high-speed high-voltage switching, and is ideal for use as a driver in devices such as switching regulators, DC/DC converters, and high-frequency power amplifiers.

Features

  • Low collector saturation voltage: VCE(sat) = 1.0 V MAX. @IC = 3.0 A
  • Fast switching speed: tf = 1.0 µs MAX. @IC = 3.0 A
  • Wide base reverse-bias SOA: VCEX(SUS)1 = 450 V MIN. @IC = 3.0 A

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 235 KB 日本語
Product Change Notice PDF 4.86 MB 日本語
Product Change Notice PDF 3.74 MB 日本語
Product Change Notice PDF 143 KB 日本語
Product Change Notice PDF 1.46 MB 日本語
Brochure PDF 1.32 MB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models