Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • 34 PCIe Gen2 Lanes, 16 Switch Ports
  • Non-blocking switch architecture optimized for High Performance System Interconnect
  • Partionable switch architecture for true multi-root support
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

Description

Provides 34 PCIe Gen2 lanes and 16 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
89H34H16G2ZCBLObsoleteN/AOut of StockFCBGA1156#CNoTray
89H34H16G2ZCBLGObsoleteN/AOut of StockFCBGA1156#CYesTray
89H34H16G2ZCBLGIObsoleteN/AOut of StockFCBGA1156#IYesTray
89H34H16G2ZCBLIObsoleteN/AOut of StockFCBGA1156#INoTray