Skip to main content

Overview

Description

The SSTUA32864B is a 25-Bit configurable registered buffer for DDR2 memory modules. This device is ideal for DDR2 400, 533 and 667.

Features

  • 25-bit 1:1 or 14-bit 1:2 configurable registered buffer
  • Supports SSTL_18 JEDEC specification on data inputs and outputs
  • Supports LVCMOS switching levels on C0, C1 and RESET# inputs
  • Low voltage operation
  • VDD = 1.7V to 1.9V
  • Available in 96 BGA package
  • Drop-in replacement for ICSSSTUA32866
  • Green packages available

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 569 KB
End Of Life Notice PDF 536 KB
Product Change Notice PDF 30 KB
Product Change Notice PDF 95 KB
Product Change Notice PDF 50 KB
Product Change Notice PDF 252 KB
Product Change Notice PDF 194 KB
Product Change Notice PDF 99 KB
Product Change Notice PDF 729 KB
9 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models