Skip to main content
Renesas Electronics Corporation

Overview

Description

The QCIOT-013 Digital Power Monitor (DPM) Kit demonstrates the functionality and performance of the ISL28022 Digital Power Monitor. The ISL28022 is used to measure the current and voltage through the shunt resistor to determine the power on the line. The design of the DPM board is generic, allowing customers to embed the monitor into their specific applications.

Setup and Configuration

  • Renesas Fast Prototyping Board: FPB-RA4E1
  • USB micro-B cable (provided with FPB board)
  • PC running Windows 10/11 with at least one USB port.
  • DC Power supply (0 to 60V output)
  • Shunt resistor and load resistor
  • The following is required or recommended software:
  • Renesas Flexible Software Package v4.5.0 platform installation
    • e2 studio 2023-01 or later
    • FSP 4.5.0 or later
    • GCC Arm Embedded 10.3.1 (10 2021.10)
  • Sample code files

Features

  • 0V to 60V bus voltage sense range
  • Variable current sense range with on-board shunt resistor or external shunt resistor
  • 16-bit delta-sigma(Σ∆)ADC monitors current and voltage
  • System voltage/current monitoring with efficiency reporting
  • Overvoltage/undervoltage and current fault monitoring
  • Standardized type 6A PmodTM connector supports I2C/SMBus extended interface
  • Dual connectors allow pass-through signals for a daisy-chained solution
  • Software support in e2 studio minimizes development time with one-click code generation

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Lab on the Cloud

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?