Overview
Description
The 8V97003-EVK evaluation board is designed to enable customers to evaluate the functionality and performance of the Wideband 18GHz RF and Microwave Synthesizer. The 8V97003 device on the evaluation board can be programmed and configured via a PC-based GUI, called Timing CommanderTM, to generate an output frequency from 171.875MHz to 18GHz with very low phase noise and RMS phase jitter.
Features
- 8V97003 evaluation board
- Micro USB cable
- Required Software/Hardware:
- Renesas Timing CommanderTM software installer
- Network access during installation if the .NET Framework is not currently installed on the system
- 8V97003 graphical user interface (GUI) personality file
- PC with USB 2.0 or USB 3.0 interface
Applications
Design & Development
Support
Support Communities
- 8V97003-EVK schematic
Hello! The manual (R31UH0016EU0105 Rev.1.05) of the 8V97003-EVK states that the schematics of the board are at the end of the document, but they aren't. Any idea where to find them? Specifically I'd like to know if the REF_IN inputs are alreads AC-coupled ...
Nov 30, 2023 - 8V97003-EVK mechanical data
Is there a STEP (3D) file for the evaluation board available? Or at least some mechanical drawing or Gerber files? I'd like to print an enclosure for it and some other PCBs so it would be nice to get some dimensions. Thanks in advance!
Dec 14, 2023