Features
- A and C speeds
- Low input and output leakage ≤1µA (max.)
- CMOS power levels
- True TTL input and output compatibility: VOH = 3.3V (typ.); VOL = 0.3V (typ.)
- High Drive outputs (-15mA IOH, 48mA IOL)
- Meets or exceeds JEDEC standard 18 specifications
- Power off disable outputs permit "live insertion"
- Available in 20-pin SOIC and QSOP packages
Description
The 74FCT374T is an 8-bit register that consists of eight D-type flip-flops with a buffered common clock and buffered 3-state output control. When the output enable (OE) input is low, the eight outputs are enabled. When the OE input is high, the outputs are in the high-impedance state. The 74FCT374T operates at -40 °C to +85 °C. For the Mil version, see 54FCT374T.
Parameters
| Attributes | Value |
|---|---|
| Function | Register |
| Pkg. Code | PSG20 |
| Temp. Range (°C) | -40 to 85°C |
| Bus Width (bits) | 8 |
| Core Voltage (V) | 5 |
| Speed Grade | C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOIC | 12.8 x 7.6 x 2.34 | 20 | 1.27 |
Applied Filters: