Overview
Description
Plumerai has developed a complete software solution for camera-based people detection. The people detection AI models are tiny, fast, and accurate. The Plumerai People Detection AI software is 1.2 MiB large and runs with 289 KiB of on-chip memory. The people detection software solution is readily available for the RA family of MCUs and runs on Arm® Cortex®-M33, Cortex-M4 and Cortex-M85 microcontrollers.
Features
- Detects each person in view, even if partially occluded
- Tracks people and assigns up to 20 unique IDs
- Supports indoor, outdoor, and IR LED lighting
- Detection distance of more than 20m/65ft
- Trained with over 32 million labeled images
- Extensively validated on diverse people and scenarios
- Supports lenses up to 180 FOV
Comparison
Applications
- Intelligent people detection sensors
- Security cameras and video analytics
- Video conferencing and webcams
- Video doorbells and smart home cameras
- Smart home applications
- Smart office applications
- Smart retail applications
- Smart health applications
Videos & Training
An overview of Plumerai's solutions for smart home camera and IoT applications with models designed to run on MCUs. This video includes a demo of people detection and familiar face identification AI solutions running on the RA8D1 graphics MCU.
News & Blog Posts
Blog Post Dec 12, 2023 |