Skip to main content
Renesas Electronics Corporation

Overview

Description

The YRPBRL78G13 is a promotion board for the Renesas RL78 microcontroller family. It supports on-board debugging, flash programming, and is pre-programmed to work with the GUI provided on the included DVD to demonstrate the low-power capabilities of the Renesas RL78 MCU.

Features

  • Easy to use device demonstration capabilities
  • Power supply via USB interface
  • On-board debug function by using the IAR CSPY debugger
  • WriteEZ5 Flash programming software (preliminary version)
  • Applilet3 Device driver code generator (preliminary version)
  • Various input/output signals available, such as all I/O ports, virtual UART interface and 1 LED
  • Included IAR Embedded Workbench for RL78 and the IAR C-SPY debugger

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

  1. YRPBRL78G13_Stick_Demo_SW.hex

    YRPBRL78G13_Stick_Demo_SW.hex (MCU - R5F109AEx) Please verify the Schematic and Provide any Corrections/Suggestions if any to improve the circuit. Thanks in advance.Hi Team, Iam working on R5F109AEx MCU to generate A PWM signals for Automotive LED Animation. For Communication protocol is LIN.  I have an ...

  2. YRPBRL78G13_Stick_Demo_SW.hex

    YRPBRL78G13_Stick_Demo_SW.hexHi Team, Iam working on R5F109AEx MCU to generate A PWM signals for Automotive LED Animation. For Communication protocol is LIN.  I have an Doubt for ADC configuration. I need the ADC configuration. can you please verify the circuit.Hi Team, Iam working on R5F109AEx MCU ...

  3. YRPBRL78G13_Stick_Demo_SW.hex

    YRPBRL78G13_Stick_Demo_SW.hex (MCU - R5F109AEx) Please verify the Schematic and Provide any Corrections/Suggestions if any to improve the circuit. Thanks in advance. (MCU - R5F109AEx) Please verify the Schematic and Provide any Corrections/Suggestions if any to improve the circuit. Thanks in advance.

View All Results from Support Communities (24)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.